Parallel Pin Punches / Overall Length 150, 175mm

Parallel Pin Punches / Overall Length 150, 175mm
  • Volume Discount
[Specifications]
・Overall Length(mm): 150, 175

[Features]
・For driving out or removing bolts, rivets, cotter pins or other fasteners from through-holes
・Alternatively for accurately countersinking the above-mentioned fasteners into the workpiece surface
・High alloy tool steel, hardened and tempered throughout
・Special safety impact head prevents material splintering and deformation
・Highly polished using an optimised process - no chrome is needed
・Hardened throughout for optimum transmission of force
・Golden dip-coated
・Rounded edges prevent damage to the workpiece
・Meets or exceeds requirements from current (e.g. DIN) standards
・All metal parts are GS-approved

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
450 002 0
450 003 0
450 004 0
450 005 0
450 007 0
450 008 0
450 009 0
450 010 0
450 025 0
450 035 0
450 045 0
451 012 0
451 014 0
451 104 0
451 105 0
451 106 0
451 108 0
451 110 0
452 002 6
452 003 6
452 006 6
452 008 6
452 010 6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)
Size
(mm)
Weight
(g)

3.28 €

1 Available 3 Days 1502-64

3.28 €

1 Available 3 Days 1503-61

3.27 €

1 Available 3 Days 1504-64

3.27 €

1 Available 12 Days 1505-68

3.75 €

1 6 Days 1507-102

4.01 €

1 3 Days 1508-108

3.75 €

1 9 Days 1509-130

4.01 €

1 6 Days 15010-121

3.28 €

1 Available 3 Days 1502.5-65

3.28 €

1 Available 9 Days 1503.5-62

3.49 €

1 6 Days 1504.5-64

5.13 €

1 6 Days 15012-167

5.83 €

1 6 Days 15014-220

4.05 €

1 6 Days 1754-67

4.05 €

1 6 Days 1755-72

4.05 €

1 6 Days 1756-76

4.96 €

1 6 Days 1758-118

4.96 €

1 6 Days 17510-136

6.00 €

1 Available 3 Days 15021064

6.00 €

1 Available 3 Days 15031061

6.00 €

1 Available 6 Days 15061071

6.32 €

1 Available 6 Days 150812108

6.32 €

1 Available 6 Days 1501012121

Loading...

  1. 1

Tech Support