Jointing chisel HS

Jointing chisel HS
[Specifications]
・Overall Length(mm): 250

[Features]
・Mainly used in the construction industry
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved
・With 2C handguard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

386 070 1

Part Number
386 070 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.69 €

1 6 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 250 Weight(g) 720

This page is Jointing chisel HS, part number 386 070 1.
You can find the detail information about specifications and dimensions on part number 386 070 1.

Tech Support