Tester

Tester
  • Volume Discount
[Specifications]
・Blade length(mm): 58
・Blade width(mm): 2.8
・Handle diameter(mm): 18
・Downforce: Slot

[Features]
・220-250 V
・Slotted blade, concave ground
・With clip
・Defective glow tube not replaceable according to VDE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

839-1

Part Number
839-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Blade length(mm) 58 Blade width(mm) 2.8 Downforce Slot
Handle diameter(mm) 18 Handle length(mm) 92 Material Tool steel
Product size (length)(mm) 150 Product type Mains tester Voltage (max.)(V AC) 250
Voltage (min.)(V AC) 220

This page is Tester, part number 839-1.
You can find the detail information about specifications and dimensions on part number 839-1.

Tech Support