On-Hand Pipe Wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

134A.36

Part Number
134A.36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

312.32 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 920 Clamping range(mm) 0 - 140 Jaw angle 90°
Jaw shape A Manufacturer part # 134A.36 Material Cast iron
Product type On-hand pipe wrench Range (max.)(mm) 140 Weight(g) 9000.0

This page is On-Hand Pipe Wrench, part number 134A.36.
You can find the detail information about specifications and dimensions on part number 134A.36.

Tech Support