Shielding Tape Scotch (Part Numbers)

Shielding Tape Scotch
  • Volume Discount
[Specifications]
・Product type: Shielding tape
・Carrier material: Copper, Copper foil
・Width(mm): 0.08
・Length(m): 4.5, 16.5
・Color Details: Copper, Silver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

118119

Part Number
118119
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Cross section
(mm²)
Material (details) Material thickness
(mm)
Product size (width)
(mm)
Resistance
(Ω)
Series (adhesive tape) Type Type (manufacturer type)

96.12 €

1 Available 3 Days -16.5CopperAcrylic--Copper foil--0.0719-Scotch® 1181-Scotch 1181

Loading...

  1. 1

Basic information

Product type Shielding tape

This page is Shielding Tape Scotch, part number 118119.
You can find the detail information about specifications and dimensions on part number 118119.

Variation of this product

Part Number
118115
11816
11819
12456
7100116899
80-0120-2401-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Cross section
(mm²)
Material (details) Material thickness
(mm)
Product size (width)
(mm)
Resistance
(Ω)
Series (adhesive tape) Type Type (manufacturer type)

80.83 €

1 Available 3 Days -16.5CopperAcrylic--Copper foil--0.0715-Scotch® 1181-Scotch 1181

34.44 €

1 Available 3 Days -16.5CopperAcrylic--Copper foil--0.076-Scotch® 1181-Scotch 1181

47.84 €

1 Available 3 Days -16.5CopperAcrylic--Copper foil--0.079-Scotch® 1181-Scotch 1181

32.29 €

1 Available 3 Days 0.0816.5Copper-Flame-retardant----0.086(according to MIL-STD-202) 0.005Scotch® 1245-Scotch 1245

47.84 €

1 Available 3 Days 0.0816.5Silver-Flame-retardant---Aluminium0.0812(according to MIL-STD-202) 0.005Scotch® 1170ScotchTM 1170SCOTCH 1170

29.05 €

1 Available 3 Days -4.5--Highly flexible40Copper
~ 0.6
Copper tin-plated0.425-Scotch® 24-SCOTCH™ 24

Tech Support