Shielding Tape Scotch (Part Numbers)

Shielding Tape Scotch
  • Volume Discount
[Specifications]
・Product type: Shielding tape
・Carrier material: Copper, Copper foil
・Width(mm): 0.08
・Length(m): 4.5, 16.5
・Color Details: Copper, Silver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7100116899

Part Number
7100116899
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Cross section
(mm²)
Material (details) Material thickness
(mm)
Product size (width)
(mm)
Resistance
(Ω)
Series (adhesive tape) Type Type (manufacturer type)

47.84 €

1 Available 3 Days 0.0816.5Silver-Flame-retardant---Aluminium0.0812(according to MIL-STD-202) 0.005Scotch® 1170ScotchTM 1170SCOTCH 1170

Loading...

  1. 1

Basic information

Product type Shielding tape

This page is Shielding Tape Scotch, part number 7100116899.
You can find the detail information about specifications and dimensions on part number 7100116899.

Variation of this product

Part Number
11816
11819
12456
80-0120-2401-6
FE-5100-5290-8
FE-5100-5291-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Cross section
(mm²)
Material (details) Material thickness
(mm)
Product size (width)
(mm)
Resistance
(Ω)
Series (adhesive tape) Type Type (manufacturer type)

34.44 €

1 Available 3 Days -16.5CopperAcrylic--Copper foil--0.076-Scotch® 1181-Scotch 1181

47.84 €

1 Available 3 Days -16.5CopperAcrylic--Copper foil--0.079-Scotch® 1181-Scotch 1181

32.29 €

1 Available 3 Days 0.0816.5Copper-Flame-retardant----0.086(according to MIL-STD-202) 0.005Scotch® 1245-Scotch 1245

29.05 €

1 Available 3 Days -4.5--Highly flexible40Copper
~ 0.6
Copper tin-plated0.425-Scotch® 24-SCOTCH™ 24

96.12 €

1 Available 3 Days 0.0816.5Copper-Flame-retardant----0.0819(according to MIL-STD-202) 0.005Scotch® 1245-SCOTCH 1245

142.01 €

1 Available 3 Days 0.0816.5Copper-Flame-retardant----0.0825(according to MIL-STD-202) 0.005Scotch® 1245-SCOTCH 1245

Tech Support