Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FE510053054
Part Number
|
---|
FE510053054 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Cross section (mm²) | Material (details) | Material thickness (mm) | Product size (width) (mm) | Resistance (Ω) | Series (adhesive tape) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.64 € | 1 | Available | 3 Days | 0.08 | 16.5 | Silver | - | Flame-retardant | - | - | - | Tin-plated copper foil | 0.08 | 12 | (according to MIL-STD-202) 0.005 | Scotch® 1170 | - | Scotch 1183 |
Loading...
Product type | Shielding tape |
---|
This page is Shielding Tape Scotch, part number FE510053054.
You can find the detail information about specifications and dimensions on part number FE510053054.
Configure
Basic Attributes
Adhesive type
Breakout force(N/10 mm)
Carrier material
Cross section(mm²)
Type
Type
Width(mm)
Length(m)
Color Details
Adhesive tape features
Material (details)
Material thickness(mm)
Product size (width)(mm)
Resistance(Ω)
Series (adhesive tape)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
118115 |
118119 |
11816 |
11819 |
12456 |
7100116899 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Cross section (mm²) | Material (details) | Material thickness (mm) | Product size (width) (mm) | Resistance (Ω) | Series (adhesive tape) | Type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.83 € | 1 | Available | 3 Days | - | 16.5 | Copper | Acrylic | - | - | Copper foil | - | - | 0.07 | 15 | - | Scotch® 1181 | - | Scotch 1181 | |
96.12 € | 1 | Available | 3 Days | - | 16.5 | Copper | Acrylic | - | - | Copper foil | - | - | 0.07 | 19 | - | Scotch® 1181 | - | Scotch 1181 | |
34.44 € | 1 | Available | 3 Days | - | 16.5 | Copper | Acrylic | - | - | Copper foil | - | - | 0.07 | 6 | - | Scotch® 1181 | - | Scotch 1181 | |
47.84 € | 1 | Available | 3 Days | - | 16.5 | Copper | Acrylic | - | - | Copper foil | - | - | 0.07 | 9 | - | Scotch® 1181 | - | Scotch 1181 | |
32.29 € | 1 | Available | 3 Days | 0.08 | 16.5 | Copper | - | Flame-retardant | - | - | - | - | 0.08 | 6 | (according to MIL-STD-202) 0.005 | Scotch® 1245 | - | Scotch 1245 | |
47.84 € | 1 | Available | 3 Days | 0.08 | 16.5 | Silver | - | Flame-retardant | - | - | - | Aluminium | 0.08 | 12 | (according to MIL-STD-202) 0.005 | Scotch® 1170 | ScotchTM 1170 | SCOTCH 1170 |