Electrical Tape Scotch (Part Numbers)

Electrical Tape Scotch
  • Volume Discount
[Specifications]
・Product type: Electrical tape
・Width(mm): 0.18, 0.25
・Adhesive type: Gum adhesive|Artificial hard rubber adhesive (based on solvent medium)
・Carrier material: PVC, Silicone, Polyethylene foil

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80-6112-1156-8

Part Number
80-6112-1156-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Discharge voltage
(kV)
Material (details) Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Type (manufacturer type)

13.83 €

1 Available 3 Days Red Type0.1820Red-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

Loading...

  1. 1

Basic information

Product type Electrical tape

This page is Electrical Tape Scotch, part number 80-6112-1156-8.
You can find the detail information about specifications and dimensions on part number 80-6112-1156-8.

Variation of this product

Part Number
80-0120-1703-6
80-0120-1704-4
80-6112-1155-0
80-6112-1157-6
80-6112-1158-4
80-6112-1159-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Discharge voltage
(kV)
Material (details) Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Type (manufacturer type)

20.32 €

1 Available 3 Days Black0.2533Black-Weatherproof|Self-extinguishing|UV-resistant|Oil-resistant35PVC45-0.25+8012Scotch™ 22-Scotch™ 22

25.68 €

1 Available 3 Days Black0.2533Black-Weatherproof|Self-extinguishing|UV-resistant|Oil-resistant35PVC45-0.25+8019Scotch™ 22-Scotch™ 22

11.68 €

1 Available 3 Days White Type0.1820White-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

13.83 €

1 Available 3 Days Green0.1820Green-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

12.73 €

1 Available 3 Days Blue Type0.1820Blue-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

11.68 €

1 Available 3 Days Yellows0.1820Yellow-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

Tech Support