Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
80610833800
Part Number
|
---|
80610833800 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Discharge voltage (kV) | Material (details) | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.24 € | 1 | 3 Days | Black | 0.18 | 6 | Black | - | Weatherproof|Elastic|UV-resistant | 35 | PVC | 45 | - | 0.18 | +105 | 19 | Scotch® Super 33 | up to +105 | Super 33+ |
Loading...
Product type | Electrical tape |
---|
This page is Electrical Tape Scotch, part number 80610833800.
You can find the detail information about specifications and dimensions on part number 80610833800.
Configure
Basic Attributes
Adhesive type
Material (details)
Type
Color
Width(mm)
Length(m)
Color Details
Adhesive tape features
Breakout force(N/10 mm)
Carrier material
Discharge voltage(kV)
Material thickness(mm)
Max. temperature(°C)
Product size (width)(mm)
Series (adhesive tape)
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7000031345 |
7000058437 |
80-0120-1703-6 |
80-0120-1704-4 |
80-6112-1155-0 |
HT-0020-0032-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Breakout force (N/10 mm) | Carrier material | Discharge voltage (kV) | Material (details) | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.49 € | 1 | Available | 3 Days | Black | 0.25 | 33 | Black | - | Weatherproof|Self-extinguishing|UV-resistant|Oil-resistant | 35 | PVC | 45 | - | 0.25 | +80 | 38 | Scotch™ 22 | - | Scotch™ 22 | |
13.83 € | 1 | Available | 3 Days | Purple-base | 0.18 | 20 | Violet | - | Weatherproof|Self-extinguishing|Elastic|UV-resistant | 30 | PVC | 45 | - | 0.18 | +90 | 19 | Scotch® 35 | - | SCOTCHTM 35 | |
20.32 € | 1 | Available | 3 Days | Black | 0.25 | 33 | Black | - | Weatherproof|Self-extinguishing|UV-resistant|Oil-resistant | 35 | PVC | 45 | - | 0.25 | +80 | 12 | Scotch™ 22 | - | Scotch™ 22 | |
25.68 € | 1 | Available | 3 Days | Black | 0.25 | 33 | Black | - | Weatherproof|Self-extinguishing|UV-resistant|Oil-resistant | 35 | PVC | 45 | - | 0.25 | +80 | 19 | Scotch™ 22 | - | Scotch™ 22 | |
11.68 € | 1 | Available | 3 Days | White Type | 0.18 | 20 | White | - | Weatherproof|Self-extinguishing|Elastic|UV-resistant | 30 | PVC | 45 | - | 0.18 | +90 | 19 | Scotch® 35 | - | SCOTCHTM 35 | |
25.68 € | 1 | Available | 3 Days | Black | - | 4.5 | Black | - | Weatherproof|Elastic|Ozone-resistant|Anti-corrosive | - | Silicone | - | synth. rubber | - | +90 | 19 | Scotch® 13 | up to +90 | Scotch 13 |