Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7000035445
Part Number
|
---|
7000035445 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.09 € | 1 | Available | 3 Days | - | 0.26 | 25 | - | Adhesive tape with rayon fabric backing | - | Viscose | 0.26 | +60 | 50 | - | +60 | 7000035445 |
Loading...
Product type | Double sided adhesive tape |
---|
This page is Double Sided Adhesive Tape / Black, White, Transparency, part number 7000035445.
You can find the detail information about specifications and dimensions on part number 7000035445.
Configure
Basic Attributes
Color
Color Details
Adhesive tape features
Series (adhesive tape)
Type
Width(mm)
Length(m)
Adhesive type
Carrier material
Material thickness(mm)
Max. temperature(°C)
Product size (width)(mm)
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7000042390 |
7000073335 |
FT-0024-8028-1 |
FT-0024-8029-9 |
FT-0024-8031-5 |
FT-0024-8104-0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.43 € | 1 | Available | 3 Days | - | 1.6 | 33 | Cream | Acrylic|Acrylat A20 | UV-resistant|Weatherproof|High shear strength | Polyurethane foam | 1.6 | +105 | 19 | Scotch-Mount 4026 | +105 °C. for a short time 190 | 4026 | |
18.09 € | 1 | Available | 3 Days | Transparency | - | 5 | Transparent | Acrylic | - | - | - | - | 19 | - | - | PX5011 | |
96.12 € | 1 | Available | 3 Days | - | 0.8 | 66 | Cream | Acrylic|Acrylat A20 | UV-resistant|Weatherproof|High shear strength | Polyurethane foam | 0.8 | +105 | 15 | 3M4032 | +105 °C. for a short time 190 | 4032 | |
91.76 € | 1 | Available | 3 Days | - | 0.8 | 66 | Cream | Acrylic|Acrylat A20 | UV-resistant|Weatherproof|High shear strength | Polyurethane foam | 0.8 | +105 | 19 | 3M4032 | +105 °C. for a short time 190 | 4032 | |
125.63 € | 1 | Available | 3 Days | - | 0.8 | 66 | Cream | Acrylic|Acrylat A20 | UV-resistant|Weatherproof|High shear strength | Polyurethane foam | 0.8 | +105 | 25 | 3M4032 | +105 °C. for a short time 190 | 4032 | |
65.25 € | 1 | Available | 3 Days | - | 1.6 | 33 | Cream | Acrylic|Acrylat A20 | UV-resistant|Weatherproof|High shear strength | Polyurethane foam | 1.6 | +105 | 15 | 3M4026 | +105 °C. for a short time 190 | 4026 |