Double Sided Adhesive Tape / Black, White, Transparency (Part Numbers)

Double Sided Adhesive Tape / Black, White, Transparency
  • Volume Discount
[Specifications]
・Color: Black, White, Transparency

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XT-8015-0356-3

Part Number
XT-8015-0356-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Carrier material Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Type (manufacturer type)

19.27 €

1 Available 3 Days -0.1325-Adhesive tape with PP film backing-Polypropylene0.13+6050-+60XT-8015-0356-3

Loading...

  1. 1

Basic information

Product type Double sided adhesive tape

This page is Double Sided Adhesive Tape / Black, White, Transparency, part number XT-8015-0356-3.
You can find the detail information about specifications and dimensions on part number XT-8015-0356-3.

Variation of this product

Part Number
7000042390
7000073335
FT-0024-8028-1
FT-0024-8029-9
FT-0024-8031-5
YP208051893
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Carrier material Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Type (manufacturer type)

67.43 €

1 Available 3 Days -1.633CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam1.6+10519Scotch-Mount 4026+105 °C. for a short time 1904026

18.09 €

1 Available 3 Days Transparency-5TransparentAcrylic----19--PX5011

96.12 €

1 Available 3 Days -0.866CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam0.8+105153M4032+105 °C. for a short time 1904032

91.76 €

1 Available 3 Days -0.866CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam0.8+105193M4032+105 °C. for a short time 1904032

125.63 €

1 Available 3 Days -0.866CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam0.8+105253M4032+105 °C. for a short time 1904032

8.45 €

1 Available 3 Days --44------123M 90412-904 ATG

Tech Support