Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KT777306269
Part Number
|
---|
KT777306269 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.68 € | 1 | Available | 3 Days | White Type | 0.8 | 66 | White | Acrylic | - | Polyethylene foam | 0.8 | - | 12 | 9508W | - | 9508W |
Loading...
Product type | Double sided adhesive tape |
---|
This page is Double Sided Adhesive Tape / Black, White, Transparency, part number KT777306269.
You can find the detail information about specifications and dimensions on part number KT777306269.
Configure
Basic Attributes
Adhesive tape features
Max. temperature(°C)
Temperature range(°C)
Type
Color
Width(mm)
Length(m)
Color Details
Adhesive type
Carrier material
Material thickness(mm)
Product size (width)(mm)
Series (adhesive tape)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FT-0024-8028-1 |
FT-0024-8029-9 |
FT-0024-8031-5 |
KT777306301 |
KT777306327 |
KT777306350 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.12 € | 1 | Available | 3 Days | - | 0.8 | 66 | Cream | Acrylic|Acrylat A20 | UV-resistant|Weatherproof|High shear strength | Polyurethane foam | 0.8 | +105 | 15 | 3M4032 | +105 °C. for a short time 190 | 4032 | |
91.76 € | 1 | Available | 3 Days | - | 0.8 | 66 | Cream | Acrylic|Acrylat A20 | UV-resistant|Weatherproof|High shear strength | Polyurethane foam | 0.8 | +105 | 19 | 3M4032 | +105 °C. for a short time 190 | 4032 | |
125.63 € | 1 | Available | 3 Days | - | 0.8 | 66 | Cream | Acrylic|Acrylat A20 | UV-resistant|Weatherproof|High shear strength | Polyurethane foam | 0.8 | +105 | 25 | 3M4032 | +105 °C. for a short time 190 | 4032 | |
22.47 € | 1 | Available | 3 Days | Black | 1.5 | 33 | Black | Acrylic | - | Polyethylene foam | 1.5 | - | 19 | 9515B | - | 9515B | |
36.60 € | 1 | Available | 3 Days | Black | 0.8 | 66 | Black | Acrylic | - | Polyethylene foam | 0.8 | - | 19 | 9508B | - | 9508B | |
36.60 € | 1 | Available | 3 Days | White Type | 0.8 | 66 | White | Acrylic | - | Polyethylene foam | 0.8 | - | 19 | 9508W | - | 9508W |