Double Sided Adhesive Tape / Black, White, Transparency (Part Numbers)

Double Sided Adhesive Tape / Black, White, Transparency
  • Volume Discount
[Specifications]
・Color: Black, White, Transparency

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KT777306327

Part Number
KT777306327
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Carrier material Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Type (manufacturer type)

36.60 €

1 Available 3 Days Black0.866BlackAcrylic-Polyethylene foam0.8-199508B-9508B

Loading...

  1. 1

Basic information

Product type Double sided adhesive tape

This page is Double Sided Adhesive Tape / Black, White, Transparency, part number KT777306327.
You can find the detail information about specifications and dimensions on part number KT777306327.

Variation of this product

Part Number
FT-0024-8028-1
FT-0024-8029-9
FT-0024-8031-5
KT777306350
XT-0034-9005-6
XT-0034-9023-9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Carrier material Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Type (manufacturer type)

96.12 €

1 Available 3 Days -0.866CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam0.8+105153M4032+105 °C. for a short time 1904032

91.76 €

1 Available 3 Days -0.866CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam0.8+105193M4032+105 °C. for a short time 1904032

125.63 €

1 Available 3 Days -0.866CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam0.8+105253M4032+105 °C. for a short time 1904032

36.60 €

1 Available 3 Days White Type0.866WhiteAcrylic-Polyethylene foam0.8-199508W-9508W

15.96 €

1 Available 3 Days -0.1350CreamNatural rubber|Synthetic rubberSelf-adhesive|All-purposePaper fleece0.13+50243M 9527+50 °C. short time 70983XL

13.83 €

1 Available 3 Days -0.1350CreamNatural rubber|Synthetic rubberSelf-adhesive|All-purposePaper fleece0.13+50193M 9527+50 °C. short time 709527

Tech Support