Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
53988-00016-00
Part Number
|
---|
53988-00016-00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Discharge voltage (V) | Industrial goods | Max. temperature (°C) | Series (adhesive tape) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.12 € | 1 | Available | 3 Days | Red Type | 19 | 20 | - | Natural rubber | - | PVC | 7000 | No | +90 | tesa® 53988 | 53988-00016-00 |
Loading...
Product type | Electrical tape |
---|
This page is Electrical Tape, part number 53988-00016-00.
You can find the detail information about specifications and dimensions on part number 53988-00016-00.
Configure
Basic Attributes
Color Details
Adhesive tape features
Type
Color
Width(mm)
Length(m)
Adhesive type
Carrier material
Discharge voltage(V)
Industrial goods
Max. temperature(°C)
Series (adhesive tape)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
53988-00001-00 |
53988-00004-00 |
53988-00015-00 |
53988-00030-00 |
53988-00031-00 |
53988-00046-00 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Discharge voltage (V) | Industrial goods | Max. temperature (°C) | Series (adhesive tape) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.12 € | 1 | Available | 3 Days | Black | 19 | 20 | - | Natural rubber | - | PVC | 7000 | No | +90 | tesa® 53988 | 53988-00001-00 | |
9.63 € | 1 | Available | 3 Days | Black | 50 | 25 | - | Natural rubber | - | PVC | 7000 | No | +90 | tesa® 53988 | 53988-00004-00 | |
1.13 € | 1 | Available | 3 Days | Red Type | 15 | 10 | - | Natural rubber | - | PVC | 7000 | No | +90 | tesa® 53988 | 53988-00015-00 | |
2.28 € | 1 | Available | 3 Days | Blue Type | 15 | 10 | - | Natural rubber | - | PVC | 7000 | No | +90 | tesa® 53988 | 53988-00030-00 | |
3.12 € | 1 | Available | 3 Days | Blue Type | 19 | 20 | - | Natural rubber | - | PVC | 7000 | No | +90 | tesa® 53988 | 53988-00031-00 | |
2.81 € | 1 | Available | 3 Days | Black | 19 | 20 | Gray | Natural rubber | - | PVC | 7000 | No | +90 | tesa® 53988 | 53988-00046-00 |