Non-contact Voltage Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01191745Z

Part Number
P01191745Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.00 €

1 3 Days

Loading...

  1. 1

Basic information

Width(mm) 145 Height(mm) 285 Calibrated to Manufacturer's standards (no certificate)
Display (voltage tester) LED IP rating IP40 Product size (length)(mm) 35
Product type Non-contact voltage tester Reading category CAT III 1000 V Reading type (voltage testers) Phase
Type (manufacturer type) C.A 732 V AC reading range 1000 V (max) V AC reading range (max.)(V) 1000
Weight(g) 135

This page is Non-contact Voltage Tester, part number P01191745Z.
You can find the detail information about specifications and dimensions on part number P01191745Z.

Tech Support