Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
P01105105Z |
P01120309 |
P01120570 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | A AC reading range (min.) (A) | A AC reading range (min.) (mA) | AC reading range (A) | Amperage reading range AC (max.) (A) | Basic accuracy (%) | Calibrated to | Calibration service | Clamp meter features | Connector / Output type B | DC reading range | Max. frequency (kHz) | Opening range of current clamps (mm) | Output signal (max.) (V) | Output voltage (V) | Output voltage (V AC) | Power supply (details) | Product size (length) (mm) | Reading category | Standards | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.27 € | 1 | 3 Days | 37 | 25 | - | 5 | 5 - 10 A/1A - 100 | 100 | 10 A: ±3 %/100 A: ±2 | Manufacturer's standards (no certificate) | - | - | 4 mm plug | - | - | 10 | - | - | 1 mV - 1 | - | 130 | CAT IV 300 V | - | 180 | ||
774.00 € | 1 | Available | 3 Days | 216 | 111 | - | 1 | - | 1200 | 0.7 | Manufacturer's standards (no certificate) | - | - | 4 mm plug | - | 3 | 53 | 1 | - | - | - | 45 | CAT III 600 V | - | 550 | |
567.17 € | 1 | Available | 3 Days | - | - | 0.5 | - | - | 300 | - | ISO standards | 5 calibration values per area; DC. AC | Flexible | BNC plug | - | - | 45 | - | Max. 4.5 | - | 9 V battery pack | - | CAT IV 600 V|CAT IV 600V | IEC 61010. IP 50. | 250 |
Loading...
Current reading | AC | Product type | Clamp meter adapter |
---|
Configure
Basic Attributes
Width(mm)
Height(mm)
A AC reading range (min.)(A)
A AC reading range (min.)(mA)
AC reading range(A)
Amperage reading range AC (max.)(A)
Basic accuracy(%)
Calibrated to
Calibration service
Clamp meter features
Connector / Output type B
DC reading range
Max. frequency(kHz)
Opening range of current clamps(mm)
Output signal (max.)(V)
Output voltage(V)
Output voltage(V AC)
Power supply (details)
Product size (length)(mm)
Reading category
Standards
Weight(g)
Type
Filter by standard shipping days
Optional Attributes