Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P01102084A
Width(mm) | 390 | Depth(mm) | 55 | Height(mm) | 110 |
---|---|---|---|---|---|
Calibrated to | Manufacturer's standards (no certificate) | Compatible with (diagostics accessories) | Chauvin Arnoux | Weight(g) | 380 |
This page is Rod For Continuity Test, part number P01102084A.
You can find the detail information about specifications and dimensions on part number P01102084A.