CPM-POT, Powder metal spiral-point cutting tap for through holes

CPM-POT, Powder metal spiral-point cutting tap for through holes

Click on this image to zoom in.

Click on this image to zoom in.

For steels up to 900 N/mm² and cast iron

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-3X0.5-CPM-POT-DIN-371
M-4X0.7-CPM-POT-DIN-371
M-5X0.8-CPM-POT-DIN-371
M-6X1-CPM-POT-DIN-371
M-6X1-CPM-POT-DIN-376
M-8X1.25-CPM-POT-DIN-371
M-8X1.25-CPM-POT-DIN-376
M-10X1.5-CPM-POT-DIN-371
M-10X1.5-CPM-POT-DIN-376
M-12X1.75-CPM-POT-DIN-376
M-14X2-CPM-POT-DIN-376
M-16X2-CPM-POT-DIN-376
M-18X2.5-CPM-POT-DIN-376
M-20X2.5-CPM-POT-DIN-376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.40 €

1 2 Days

27.20 €

1 2 Days

27.90 €

1 2 Days

28.40 €

1 2 Days

32.40 €

1 2 Days

32.40 €

1 2 Days

35.10 €

1 2 Days

39.20 €

1 2 Days

41.20 €

1 2 Days

48.70 €

1 2 Days

59.90 €

1 2 Days

69.50 €

1 2 Days

94.60 €

1 2 Days

107.20 €

1 2 Days

Loading...

  1. 1

Tech Support