VP-DC-MT, Powder metal straight flute cutting tap for through and blind holes, G (BSP)

VP-DC-MT, Powder metal straight flute cutting tap for through and blind holes, G (BSP)

Click on this image to zoom in.

Click on this image to zoom in.

For cast iron and aluminum cast - Synchro taps at cutting speeds > 30 m/min

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G-1-1/2X11-VP-DC-MT-DIN5156
G-1-1/4X11-VP-DC-MT-DIN5156
G-1-1/8X11-VP-DC-MT-DIN5156
G-1/2X14-VP-DC-MT-DIN5156
G-1-3/4X11-VP-DC-MT-DIN5156
G-1/4X19-VP-DC-MT-DIN5156
G-1/8X28-VP-DC-MT-DIN5156
G-1/16X28-VP-DC-MT-DIN5156
G-1X11-VP-DC-MT-DIN5156
G-2X11-VP-DC-MT-DIN5156
G-3/4X14-VP-DC-MT-DIN5156
G-3/8X19-VP-DC-MT-DIN5156
G-5/8X14-VP-DC-MT-DIN5156
G-7/8X14-VP-DC-MT-DIN5156
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

982.50 €

1 2 Days

694.20 €

1 2 Days

682.50 €

1 2 Days

140.90 €

1 2 Days

1,353.10 €

1 2 Days

80.60 €

1 2 Days

60.20 €

1 2 Days

94.10 €

1 2 Days

325.30 €

1 2 Days

1,741.30 €

1 2 Days

229.40 €

1 2 Days

101.40 €

1 2 Days

173.10 €

1 2 Days

300.00 €

1 2 Days

Loading...

  1. 1

Tech Support