TICN-SFT, HSSE spiral-fluted cutting tap for blind holes, Metric

TICN-SFT, HSSE spiral-fluted cutting tap for blind holes, Metric

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・HSSE spiral-fluted cutting tap for blind holes
・Multilayer TiCN coating
・For steel up to 850 N/mm2
・Metric

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-2X0.4-TICN-SFT-DIN-371
M-3X0.5-TICN-SFT-DIN-371
M-4X0.7-TICN-SFT-DIN-371
M-5X0.8-TICN-SFT-DIN-371
M-6X1-TICN-SFT-DIN-371
M-8X1.25-TICN-SFT-DIN-371
M-10X1.5-TICN-SFT-DIN-371
M-12X1.75-TICN-SFT-DIN-376
M-14X2-TICN-SFT-DIN-376
M-16X2-TICN-SFT-DIN-376
M-18X2.5-TICN-SFT-DIN-376
M-20X2.5-TICN-SFT-DIN-376
M-22X2.5-TICN-SFT-DIN-376
M-24X3-TICN-SFT-DIN-376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.40 €

1 2 Days

21.50 €

1 2 Days

21.50 €

1 2 Days

21.90 €

1 2 Days

22.60 €

1 2 Days

27.00 €

1 2 Days

32.30 €

1 2 Days

40.30 €

1 2 Days

49.00 €

1 2 Days

55.00 €

1 2 Days

77.40 €

1 2 Days

81.10 €

1 2 Days

103.50 €

1 2 Days

105.10 €

1 2 Days

Loading...

  1. 1

Tech Support