Load rings

Load rings
  • Volume Discount
Load rings GN 5860 rotate running in ball bearings. The freely rotating ring allows the bolts to hold loads in any tensile direction.
The rated load-bearing capacity is shown clearly on the load ring. It is valid for the most unfavourable case in terms of the types of load listed opposite. Load rings GN 5860 comply with Machine Engineering Directive 2006 / 42 / EG and are BG tested.
The integrated RFID transponder clearly marks and identifies the sling and lifting gear, e.g. during the prescribed regular inspection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5860-M8-13
5860-M10-17
5860-M12-21
5860-M16-25
5860-M20-33
5860-M24-40
5860-M30-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Length l

179.38 €

1 Available 7 Days M 813

190.22 €

1 Available 7 Days M 1017

194.08 €

1 Available 7 Days M 1221

207.20 €

1 Available 7 Days M 1625

332.36 €

1 Available 7 Days M 2033

461.80 €

1 Available 7 Days M 2440

608.02 €

1 Available 7 Days M 3050

Loading...

  1. 1

Tech Support