Long-Shank Spiral Tap For High-Speeds LS-F-SP

Long-Shank Spiral Tap For High-Speeds LS-F-SP
  • Volume Discount
[Features]
· A long-shank spiral tap for use in high-speed machining between 15 m/min and 25 m/min.

(i)Remark

  • If used at low speeds, the shape of the cutting chips and the ability to eject them will worsen, potentially leading to other issues. Especially for fully synchronized feeding.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SY024OSFEVGS
SY024SSFEVGS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

282.28 €

1 8 Days M241.53P150P418-1915184

282.28 €

1 8 Days M2433P150P425-1915184

Loading...

  1. 1

Basic information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%)
Tap Type Spiral Tap Hole type For blind hole Coating Y/N Available

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360