Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SY4.0IQFEBE |
SY4.0IQFEBF |
SY4.0IQFEBG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.80 € | 1 | Available | 8 Days | M4 | 0.7 | 100 | P2 | 11 | 31 | 5 | 4 | 7 | 3 | |
32.34 € | 1 | Available | 8 Days | M4 | 0.7 | 120 | P2 | 11 | 31 | 5 | 4 | 7 | 3 | |
48.02 € | 1 | Available | 8 Days | M4 | 0.7 | 150 | P2 | 11 | 31 | 5 | 4 | 7 | 3 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | N/A |
Configure
Basic Attributes
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Length under neck(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Type
Nominal
Filter by standard shipping days
Optional Attributes