7241-Balancer Spring Protection (Part Numbers)

7241-Balancer Spring Protection
[Specifications]
・Product Type: Tool balancer

[Features]
・High strength aluminium die casting
・Suspension adjustable,rotatable and swivelling high security hooks
・Standard with safety stretch chain
・Standard with fully closed special spring with spring break protection
・Stepless load adjustment via adjusting screw
・Steel rope with elastic rope retraction limit
・Rope pull-out limit to protect the rope attachment
・Screw carabiner hook for attaching the load
・Integrated rope drum locking device
・Very easy rope change
・GS certified for tested safety

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7241080001
7241080002
7241080003
7241080004
7241080005
7241080006
7241080007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

1,305.76 €

1 13 Days 12 - 20

1,388.81 €

1 13 Days 20 - 30

1,505.29 €

1 13 Days 30 - 45

1,621.80 €

1 13 Days 45 - 60

1,737.33 €

1 13 Days 60 - 75

1,774.19 €

1 13 Days 75 - 90

1,833.21 €

1 13 Days 90 - 100

Loading...

  1. 1

Basic information

Product Type Tool balancer Cable travel(mm) 2000 Ratchet lock not available
Spring protection yes AIR spiral hose no Double cable no

Tech Support