Insulation Tool Set 13300VDE

Insulation Tool Set 13300VDE

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
· Socket (”SQ): 3/8
· Pieces included: 48
· JAN Code: 4018754274901
[Set Contents]
· Insulated Sockets (12171VDE-7, 8, 9, 10, 11, 12, 13, 14, 16, 17, 18, 19, 20, 22 mm)
· Insulated Bit Socket (12174VDE-T20, T25, T30)
· Insulated Bit Socket (12175VDE-XZNM8, M10)
· Insulated Extension Bar (12167VDE-3, 6, 10)
· Insulated Ratchet Handle (12165VDE)
· Insulated Flathead Screwdriver (4660VDE-1, 2, 3, 4)
· Insulated Phillips Screwdriver (4665VDE-1, 2, 3)
· Insulated Hexalobe Driver (4675VDE-T8, T10, T15, T20, T25, T30)
· Insulated Pliers 200 mm (6501VDE)
· Insulated Flat Pliers 160 mm (6508VDE)
· Insulated Needle Nose Pliers 200 mm (6530VDE)
· Insulated Water Pump Pliers 250 mm (6551VDE)
· Insulated Angled Nippers 180 mm (6602VDE)
· Insulated Cable Cutters 220 mm (6630VDE)
· Insulated Knife (12188VDE)
· Insulated Tape (12191VDE)
· Insulated Sign (12192VDE/12193VDE)
· Insulated Cable End Cap (12194VDE/12195VDE)
· Tool Case (13209VDE)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

13300VDE

Part Number
13300VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5,207.24 €

1 7 Days

Loading...

  1. 1

Tech Support