Arcland Sakamoto Stainless Steel Flat-Nose Pliers With Plastic Spring

Arcland Sakamoto Stainless Steel Flat-Nose Pliers With Plastic Spring

Click on this image to zoom in.

Click on this image to zoom in.

  • SP-34A
  • SP-35A
  • SP-35A_1
  • Volume Discount
[Applications]
· It can be widely used for precision machinery, electronics, precision work tools, precious metal processing, hobbies such as plastic models, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SP-34A

Part Number
SP-34A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.51 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) Approx. 152
Product standard size(mm) 152 × 6 × 46 Package size(mm) 180 × 90 × 15 Material Stainless steel (handle part: elastomer-molded grip)
Hardness 48–53HRC JAN code 4904781084951 Product weight(g) 55
Package weight(g) 76

This page is Arcland Sakamoto Stainless Steel Flat-Nose Pliers With Plastic Spring, part number SP-34A.
You can find the detail information about specifications and dimensions on part number SP-34A.

Tech Support