WEICON Cable Stripper No. S 4-28

WEICON Cable Stripper No. S 4-28
WEICON Cable Stripper S 4-28 in blister packaging The Cable Stripper S 4-28 allows all common round cables of between 4 and 28 millimetres diameter to be stripped accurately, quickly and safely. The cutting depth of the blade can be regulated infinitely with the help of an adjustment wheel in the casing. This prevents damage to the inner conductor. The blade is integrated self-rotating into the casing, allowing automatic conversion from circular to longitudinal cutting. In addition, a hooked blade is integrated into the S 4-28 and can be lowered into the casing. The blade can be fixed in both positions. This leads to a significant reduction in the risk of injury which fixed blades can present.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10021246

You can download the technical data sheet from following link:
Technical data sheet

 

Part Number
10021246
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

18.70 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Cable Stripper No. S 4-28, part number 10021246.
You can find the detail information about specifications and dimensions on part number 10021246.

Tech Support