Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D5721
Part Number
|
---|
D5721 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
62.34 € | 1 | 5 Days |
Loading...
Classification | Electrodeposition bar | Type | Single Item | Particle Size(#) | 200 |
---|---|---|---|---|---|
Shape | Conical obtuse-angled tip | Material/abrasive | Diamond | Diamond Maximum Diameter(mm) | 8 |
Diamond Length/Grindstone Length(mm) | 4 | Shaft Diameter(mm) | ⌀3.0 | Overall length(mm) | 54 |
Maximum operational rotation speed(min-1) | 57,000 |