Diamond Bur (Metal Bond Type), Shaft Diameter ⌀2.34 (14653)

Diamond Bur (Metal Bond Type), Shaft Diameter ⌀2.34 14653

Product Details:

Manufacturer part number: 14653

Brand: NAKANISHI

Price: 81.57

Delivery time: 10 Days


Technical Data:

Shape: Taper type

Diamond Maximum Diameter: 3.1 mm

Diamond Length/Grindstone Length: 12 mm

Overall Length: 47 mm

Max. Rotational Speed: 80,000 rpm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14653

Part Number
14653
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Diamond Maximum Diameter
(mm)
Diamond Length/Grindstone Length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
Quantity

81.57 €

1 10 Days Taper type3.1124780,0001

Loading...

  1. 1

Basic information

Classification Electrodeposition bar Type Single Item Particle Size(#) 100
Material/abrasive Diamond abrasive grain Diamond Quantity 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360