Power Grip Screwdriver (Through) (Part Numbers)

Power Grip Screwdriver (Through)
  • Volume Discount
[Features]
· Ergonomic design
· Designed to fit the hand for applying force easily.

(i)Remark

  • The plastic handle is not insulated. Do not use for electrically charged items. Do not use screwdrivers in place of chisels. Never use the screwdrivers for striking or prying objects. This can damage the screwdriver and may cause accidents. When hitting a through screwdriver, strike it perpendicularly to the screw face.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PGPD-001
PGPD-002
PGPD-003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip standards Tip size / Phillips (+) Shaft length L (mm) Overall Length L
(mm)
Shaft diameter D
(mm)
Hexagonal Bolster width across flats
(mm)
Grip Width D
(mm)
Weight
(g)

10.63 €

1 Available 10 Days Phillips (+)No. 175167583180

13.07 €

1 Available 5 Days Phillips (+)No. 210019861034120

18.72 €

1 Available 6 Days Phillips (+)No. 315025881336195

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Shaft type Square Magnet Available
Shaft through Available Bolster Included Grip Type Resin
Accessory Magnet included

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360