Brake Bleeder Attachment Set

Brake Bleeder Attachment Set

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Compatible with ABS vehicles. Only one person required to finish work quickly.
[Applications]
· Supplying brake fluid during brake fluid replacement or air bleeding work.
[Scope]
· Suitable for mini cars, ordinary passenger cars, and 2 t class trucks with reserve tank opening diameters of ø18 to ø76.
[Features]
· Continuous pressure feed reduces work time.
· High-performance, simple and compact design at a low price.
· Easy-to-operate air-driven pressure feed type.
· Just press a button to bleed air from the tank in brake bleeders.
· Adopted a stopper type plate rubber that can be attached with a single action. (Attachment A1)
· Outstanding seating is achieved by using an internal pressure type expanding rubber. (Attachments A2, B1, B2)
· The dedicated attachments make single-action mounting possible. (Attachments G1, G2, G3, F1, F2, H1) *Optional

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ABX70-A2

Part Number
ABX70-A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

124.93 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Brake Related Product Name Attachment A2 Applicable Diameter(mm) ø32 to 45
Specifications Applicable manufacturer (model): Toyota / Nissan / Mitsubishi / Mazda / Daihatsu / Suzuki / Subaru / Isuzu / Daimler-Benz / BMW / Opel / GM

This page is Brake Bleeder Attachment Set, part number ABX70-A2.
You can find the detail information about specifications and dimensions on part number ABX70-A2.

Tech Support