Metal Brush, Wheel, Steel (Hard Steel Wire) (FC4211)

Metal Brush, Wheel, Steel (Hard Steel Wire) FC4211
  • Volume Discount

Product Details:

Manufacturer part number: FC4211

Brand: MINITOR

Price: 24.26

Delivery time: 9 Days


Technical Data:

Brush Long: 6 mm

Outer Diameter: 30 mm

Shaft length: 43 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FC4211

Part Number
FC4211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Brush Long
(mm)
Outer Diameter
(mm)
Shaft length
(mm)

24.26 €

3 Available 9 Days 63043

Loading...

  1. 1

Basic information

Product Type Wheel Brush Wire diameter(mm) 0.3 Shaft Diameter(mm) 6
Max. Rotational Speed(rpm) 3000 Hair material Steel (Hard Steel Wire)

This page is Metal Brush, Wheel, Steel (Hard Steel Wire), part number FC4211.
You can find the detail information about specifications and dimensions on part number FC4211.

Variation of this product

Part Number
FC4212
FC4213
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Brush Long
(mm)
Outer Diameter
(mm)
Shaft length
(mm)

24.26 €

3 Available 6 Days 104050.0

26.58 €

1 Available 6 Days 105050.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360