Chukoh Flow Ultra High Molecular Weight Polyethylene Tape AUE112B-18X25X40

Chukoh Flow Ultra High Molecular Weight Polyethylene Tape AUE112B-18X25X40
[Features]
· Features outstanding wear resistance.
· It possesses slipperiness second only to fluororesin.
· 40 m roll long product.
· Product with release paper.
[Applications]
· Improves sliding for hoppers, etc., which contact hard objects.
· Conveyor guide lining.
[Product Specifications]
· Color: white
· Width (mm): 25
· Length (m): 40
· Thickness (mm): 0.18
· Adhesive strength: 4 N/10 mm
· Tensile Strength: 84 N/10 mm
· Maximum operating temperature: 80°C
· JAN code: 4582221602356
· Trusco code: 788-7639
· Mass: 300 g
[Material / Finish]
· Base: Ultra-High Molecular Weight Polyethylene
· Adhesive Compound: Acrylic Type

(i)Remark

  • Cutting requires cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AUE112B-18X25X40

Part Number
AUE112B-18X25X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

86.26 €

1 9 Days

Loading...

  1. 1

Tech Support