Chukoh Flow Polyimide Tape API114AFR 0.08 x 13 x 20 M

Chukoh Flow Polyimide Tape API114AFR 0.08 x 13 x 20 M
[Features]
· Super heat resistant type tape. (Base material heat resistant temperature 360°C)
· Features outstanding flame retardant properties and chemical resistance. (UL standard accredited product)
· Superior electrical insulation performance.
[Applications]
· This is used for masking applications during the soldering process for printed circuit boards.
· Heat resistant covering, heat resistant protection.
[Product Specifications]
· Color: orange
· Width (mm): 13
· Length (m): 20
· Thickness (mm): 0.08
· Operating temperature range (°C): -70 – 250
· Adhesive strength: 7 N/25 mm
· Tensile Strength: 240 N/25 mm
· Operating temperature range: -70 – 250°C
· JAN code: 4582221607184
· Trusco code: 794-3920
· Mass: 39 g
[Material / Finish]
· Base: Polyimide Film
· Adhesive: Silicone-based

(i)Remark

  • Cutting requires cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

API114A-FR-08X13X20

Part Number
API114A-FR-08X13X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.42 €

1 7 Days

Loading...

  1. 1

Tech Support