Manufacturer part number: SNOS14-2
Brand: NACHI(FUJIKOSHI)
Price: 66.28 €
Delivery time: 8 Days
Diameter Dc: 14 mm
Groove Length L: 74 mm
Overall Length L: 134 mm
shank diameter Ds: 12.65 mm
Shank length ℓs: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SNOS14-2
work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Cobalt HSS | Shank Type | Straight Shank |
---|---|---|---|---|---|
Coating Y/N | N/A | Coating Type | Non-Coated | With/without Oil Hole | N/A |
tip angle(Degree) | 118° | Torsional Angle(°) | 38°~40° | Diameter tolerance(mm) | h8 |
This page is Cobalt Noss Drill for Stainless Steel SNOS, part number SNOS14-2.
You can find the detail information about specifications and dimensions on part number SNOS14-2.
Part Number |
---|
SNOS11.5-8 |
SNOS12.5-8 |
SNOS13.5-8 |
SNOS14.5-2 |
SNOS19.5-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | shank diameter Ds (mm) | Shank length ℓs (mm) |
---|---|---|---|---|---|---|---|---|---|
46.11 € | 1 | 8 Days | 11.5 | 65 | 120 | 9.5 | 35 | ||
53.13 € | 1 | 8 Days | 12.5 | 65 | 120 | 9.5 | 35 | ||
59.14 € | 1 | Available | 8 Days | 13.5 | 65 | 120 | 9.5 | 30 | |
70.16 € | 1 | Available | 8 Days | 14.5 | 74 | 134 | 12.65 | 40 | |
116.74 € | 1 | 8 Days | 19.5 | 74 | 134 | 12.65 | 40 |