Resin on-Vehicle Case EA960AB-17

Resin on-Vehicle Case EA960AB-17
  • Volume Discount
【Product Specifications】
・Material-Polypropylene
・With one partition
・Suitable for the use as a sub trunk
・Compatible model-Station wagon
・Dim. (mm)…900 x 400 x 280(H)
・Weight…3.4kg
・Capacity…70L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA960AB-17

Part Number
EA960AB-17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.96 €

1 Available 6 Days

Loading...

  1. 1

This page is Resin on-Vehicle Case EA960AB-17, part number EA960AB-17.
You can find the detail information about specifications and dimensions on part number EA960AB-17.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360