Parts Case EA508KB-4A

Parts Case EA508KB-4A
  • Volume Discount
【Product Specifications】
・Material-Shock-resistant copolymer
・Dim.-210 x 110 x 38(H)mm
・-3A and -4A-With partition lock function
・Partition…6 pcs
・Fixed partition…4 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA508KB-4A

Part Number
EA508KB-4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.42 €

1 Available 6 Days

Loading...

  1. 1

This page is Parts Case EA508KB-4A, part number EA508KB-4A.
You can find the detail information about specifications and dimensions on part number EA508KB-4A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360