Manufacturer part number: 110-50B
Brand: KO-KEN TOOL
Price: 12.89 €
Delivery time: 6 Days
Overall Length: 50 mm
Mass: 15 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
110-50B
Tip Type | Adapter | shank diameter(mm) | 6.35 | Single Product Set Product | Single Item |
---|---|---|---|---|---|
Presence of magnet at the blade tip | N/A | Whether there is a double-end function | N/A | Insertion Angle | 1/4″(6.35mm) |
This page is 1 / 4" (6.35 mm) Adapter 110-35B / -50B / -100B / -150B, part number 110-50B.
You can find the detail information about specifications and dimensions on part number 110-50B.
Part Number |
---|
110-35B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Mass (g) |
---|---|---|---|---|---|---|
12.45 € | 1 | Available | 6 Days | 35 | 9 |