Insulated Ratchet Wrench Set 3 / 8 sq

Insulated Ratchet Wrench Set 3 / 8 sq

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
· A necessity for maintenance of hybrid and electric vehicles.
· Easy to use push release type!!
· Japan Standard IEC60900 approved product.
· Full socket size!!

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IR-38/17P

Part Number
IR-38/17P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

310.57 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Product Type Ratchet wrench Ratchet Handle Full Length(mm) 200 Insertion Angle(mm) 9.5
Handle type Push Release Type Set Content Ratchet Handle, Extension Bar: One Each 150 mm / 250 mm, Socket Size (mm): 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 Accessory Dedicated Plastic Case

This page is Insulated Ratchet Wrench Set 3 / 8 sq, part number IR-38/17P.
You can find the detail information about specifications and dimensions on part number IR-38/17P.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360