No.8073 Aluminum Tape (Matte)【24 Pieces Per Package】 (Part Numbers)

No.8073 Aluminum Tape (Matte)

Click on this image to zoom in.

Click on this image to zoom in.

Metal tape with excellent weather resistance and various functions.
[Features]
· Tape that uses a combination of metal-based base material and adhesive that provides various functions.
· Excellent weather resistance. Tape without release paper.
· Usage temperature range: 0°C to +100°C.
[Applications]
· For securing heat radiation pipes, such as refrigerators, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8073-50-50-PACK

Part Number
8073-50-50-PACK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner capacity

398.26 €

24 Pieces Per Package

1 pack 9 Days 1 Box (24 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Gold and silver Width(mm) 50
Length(m) 50 Thickness(mm) 0.1 Details Type Pack type
Color Details Silver Adhesiveness 6.00N/10mm Operating Temperature Range(°C) 0–100
Base Materials Aluminum Leaf (50 µm) Adhesive Acrylic Adhesive Paper Tube Color Blue
Inner capacity 1 Box (24 Rolls)

Tech Support