No.718 Butyl Double-Sided Tape for Sealing/Waterproofing【16-20 Pieces Per Package】

No.718 Butyl Double-Sided Tape for Sealing/Waterproofing
No. 718 is an airtight waterproof tape that is made by applying a thick coat of butyl rubber-based adhesive, boasting excellent waterproofing and weather resistance, to rayon.
[Features]
· Demonstrates a stable level of adhesive strength over a wide temperature range, from low temperature to high temperature environments. Can be used long-term as housing material.
· Superior airtightness and waterproofing. This adhesive tape designed for airtight housing features excellent weather resistance and durability.
· The product is relatively thick and conforms well to rough surfaces, irregular surfaces and non-flush surfaces.
· Does not contain harmful organic solvents such as toluene, xylene and formaldehyde.
[Applications]
· Use for temporary mounting of outer wall materials and roof materials, and waterproof sealing of junctions.
· Use for waterproofing roof parts.
· Use for various types of waterproofing, moisture-proofing, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N718-50-15-1-BK-PACK
N718-50-20-0.5-BK-PACK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Thickness
(mm)
Amount Of Content

288.71 €

20 Pieces Per Package

1 pack 15 Days 1511 Box (20 Rolls)

233.62 €

16 Pieces Per Package

1 pack 15 Days 200.51 Box (16 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Black Width(mm) 50
Color Details Black Details Type Pack Adhesive Agent Material Butyl Rubber-Based
Substrate Tally Separator Available Cutting by hands ability NA

Tech Support