Aluminum Foil Adhesive Tape No.833【6-90 Pieces Per Package】 (N833-100-20-0.08-0.05BT-PACK)

Aluminum Foil Adhesive Tape No.833 N833-100-20-0.08-0.05BT-PACK

Product Details:

Manufacturer part number: N833-100-20-0.08-0.05BT-PACK

Brand: TERAOKA SEISAKUSHO

Price: 204.60

Delivery time: 14 Days


Technical Data:

Width: 100 mm

Thickness: 0.08 mm

Adhesiveness: 14.71 N (1,500 gf) / Width 25 mm

Tensile Strength: 80.9 N (8.3 kgf) / Width 25 mm

Stretch: 7 %


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N833-100-20-0.08-0.05BT-PACK

Part Number
N833-100-20-0.08-0.05BT-PACK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Thickness
(mm)
Adhesiveness Tensile Strength Stretch
(%)
Support Thickness
(mm)
Amount Of Content

204.60 €

12 Pieces Per Package

1 pack 14 Days 1000.0814.71 N (1,500 gf) / Width 25 mm80.9 N (8.3 kgf) / Width 25 mm70.051 Box (12 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Gold and silver Length(m) 20
Color Details Silver (gloss) Details Type Pack Substrate Aluminum Foil

Tech Support