Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DSK15-60-806173
Particle Size(#) | 120 | Shape | Taper type | Diamond Maximum Diameter(mm) | 15 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 6 | Max. Rotational Speed(rpm) | 27500 | Blade Length(mm) | 13 |
Overall Length(mm) | 63 | Mass(g) | 17 | Angle(°) | 60 |
JAN Code | 4007220806173 | Trusco Code | 486-7289 | Material | Electrodepositioned Diamond |