T Type Hexalobular Bits (Tamper-Proof Type)【3 Pieces Per Package】

T Type Hexalobular Bits (Tamper-Proof Type)
  • Volume Discount
[Features]
· T type Hexalobular Bits (tamper-proof type) with a square drive of 6.35 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BTT6HS
BTT7HS
BTT8HS
BTT9HS
BTT10HS
BTT15HS
BTT20HS
BTT25HS
BTT27HS
BTT30HS
BTT40HS
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip standards JAN Code Trusco Code Set Content Mass
(g)
Product Name Number of Sets
(Point)

12.34 €

3 Pieces Per Package

1 pack Available 9 Days T94953488295047405-7732BT-T9H × 3 pcs13TONE T type Torx bits (tamper-proof type)-

12.34 €

3 Pieces Per Package

1 pack Available 10 Days T274953488295092405-7678BT-T27H × 3 pcs15TONE T type Torx bits (tamper-proof type)-

12.34 €

3 Pieces Per Package

1 pack Available 10 Days T74953488295023405-7716BT-T7H × 3 pcs13TONE T type Torx bits (tamper-proof type)-

12.34 €

3 Pieces Per Package

1 pack Available 10 Days T304953488295108405-7686BT-T30H × 3 pcs15TONE T type Torx bits (tamper-proof type)-

12.34 €

3 Pieces Per Package

1 pack Available 10 Days T104953488295054405-7635BT-T10H × 3 pcs13TONE T type Torx bits (tamper-proof type)-

11.53 €

3 Pieces Per Package

1 pack Available 7 Days T404953488295115405-7694BT-T40H × 3 pcs17TONE T type Torx bits (tamper-proof type)-

12.36 €

3 Pieces Per Package

1 pack Available 9 Days T84953488295030405-7724BT-T8H × 3 pcs13TONE T type Torx bits (tamper-proof type)-

12.36 €

3 Pieces Per Package

1 pack Available 10 Days T64953488295016405-7708BT-T6H × 3 pcs13TONE T type Torx bits (tamper-proof type)-

12.36 €

3 Pieces Per Package

1 pack Available 10 Days -4953488293272405-7741BT-T6H, BT-T7H, BT-T8H, BT-T9H, BT-T10H, BT-T15H, BT-T20H, (T6H/T7H/T8H, 2 pcs each)50TONE T type Torx bits set (tamper-proof type)10

12.36 €

3 Pieces Per Package

1 pack Available 10 Days T254953488295085405-7660BT-T25H × 3 pcs14TONE T type Torx bits (tamper-proof type)-

12.37 €

3 Pieces Per Package

1 pack Available 10 Days T154953488295061405-7643BT-T15H × 3 pcs13TONE T type Torx bits (tamper-proof type)-

Loading...

  1. 1

Basic information

Overall length (mm) 25

Tech Support