Back Seat Mini Chamfer (Long Reach 90° Blade)

Back Seat Mini Chamfer (Long Reach 90° Blade)
[Features]
· A solid carbide chamfering cutter which can chamfer small diameter hole backs (minimum blade diameter: 3.0 mm).
· Ideal for machining.
· Spiral blade provides smooth sharpness.
· A mini chamfer that can chamfer/deburr by milling either the back or front of the drill hole.
[Applications]
· Work materials: Carbon steel, stainless steel, cast steel, aluminum, plastic, nickel alloy, titanium alloy, etc.
· A mini chamfer that can chamfer and deburr by milling either the back or front of the drill hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MC0303C12A90
MC04035C14A90
MC0404C16A90
MC05045C18A90
MC0505C20A90
MC06055C22A90
MC0606C24A90
MC0808D28A90
MC1010E35A90
MC1212F42A90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter (D)
(mm)
Shank diameter (φ)
(mm)
Overall Length
(mm)
JAN Code Trusco Code

96.27 €

1 6 Days 33394534644047931337-7598

102.09 €

1 6 Days 3.54514534644047948337-7628

102.09 €

1 6 Days 44514534644047955337-7679

105.06 €

1 6 Days 4.55514534644047962337-7709

105.06 €

1 6 Days 55514534644047979337-7733

111.53 €

1 6 Days 5.56584534644047986337-7750

111.53 €

1 6 Days 66584534644047993337-7776

152.18 €

1 6 Days 88644534644048167354-6993

138.61 €

1 6 Days 1010734534644048174354-7001

169.28 €

1 6 Days 1212844534644048181354-7019

Loading...

  1. 1

Basic information

Tip angle (θ) 90 Coating Type TiAlN

Tech Support