Manufacturer part number: CRSQ41.0
Brand: OMIKOGYO
Price: 113.77 €
Delivery time: 6 Days
blade diameter: 41 mm
JAN Code: 4993452240413
Trusco Code: 105-3841
Mass: 230 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRSQ41.0
work material | Work material: Steel plate, Shaped steel plate, Stainless steel, Cast plate, Flat plate of carbon or others, Pipe, Steel material for welded structure (SM material), Steel material for construction structure (SN material), supported | Maximum Machined Plate Thickness(mm) | 50 | Compatible Model | Nitto-Kohki (QA-5000, QA-6500), Ikura Tools (IS-LB40SW, IS-LB50SW), Omikogyo (MGF40AH, MGF50AH) |
---|
This page is 50SQ Crinkey Cutter, part number CRSQ41.0.
You can find the detail information about specifications and dimensions on part number CRSQ41.0.
Configure
Basic Attributes
Type
blade diameter(mm)
JAN Code
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CRSQ20.0 |
CRSQ21.0 |
CRSQ22.0 |
CRSQ42.0 |
CRSQ43.0 |
CRSQ44.0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
102.66 € | 1 | 6 Days | 20 | 4993452240208 | 105-3612 | 100 | ||
102.66 € | 1 | 6 Days | 21 | 4993452240215 | 105-3621 | 110 | ||
102.66 € | 1 | 9 Days | 22 | 4993452240222 | 105-3639 | 110 | ||
113.77 € | 1 | 6 Days | 42 | 4993452240420 | 105-3850 | 240 | ||
113.77 € | 1 | 6 Days | 43 | 4993452240437 | 105-3868 | 250 | ||
113.77 € | 1 | 6 Days | 44 | 4993452240444 | 105-3949 | 260 |