Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KBZ-PDRF
Frontage(mm) | 184 | Depth(mm) | 86 | Height(mm) | 89.3 |
---|---|---|---|---|---|
Other | Option | Maximum Load(kg/unit) | 3 | JAN Code | 4989999411294 |
Trusco Code | 491-1024 | Material (Main Body) | ● Steel | Specification 1 | ● Cannot be used by itself without a punching panel. |
Specifications | Hook Distance: 84 mm | Amount Of Content | 1 pc. |
This page is Electric Drill Hook for Kobanzame P-Type, part number KBZ-PDRF.
You can find the detail information about specifications and dimensions on part number KBZ-PDRF.