Re-Peeling Low VOC Nonwoven Double-Sided Adhesive Tape 1110

Re-Peeling Low VOC Nonwoven Double-Sided Adhesive Tape 1110
  • Volume Discount
[Features]
· High strength special non-woven fabric base material makes the tape resistant to tearing when peeled off, so it can be peeled off cleanly from the adherend.
· Extremely minimal dispersion of any of the 14 compounds specified in the indoor concentration guideline values (February 2002) from the Ministry of Health, Labour and Welfare of Japan.
· Strong adhesive is used, so the tape exhibits high adhesive strength on all sorts of materials.
[Applications]
· For mounting film, foam, etc. inside electronic equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1110-25X20-R

Part Number
1110-25X20-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

9.59 €

5 Available 6 Days 1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Transparency Width(mm) 25
Length(m) 20 Thickness(mm) 0.15 Color Details Colorless and translucent
Adhesiveness 8.2N/10mm JAN Code 4548623977331 Trusco Code 442-2511
Specifications With release paper Amount Of Content 1 Roll

This page is Re-Peeling Low VOC Nonwoven Double-Sided Adhesive Tape 1110, part number 1110-25X20-R.
You can find the detail information about specifications and dimensions on part number 1110-25X20-R.

Tech Support