Manufacturer part number: B232X-1
Brand: 7 LEADERS
Price: 28.87 €
Delivery time: 8 Days
R Size: 0.5 mm
Blade length (ℓ): 2 mm
Overall Length (L): 50 mm
Shank diameter (d): 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B232X-1
Type | Ball | Work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
R Precision(μm) | ±10 | Machining Application | Curved surface / Engraving / R Groove | Coating Details | AlTiN |
Material | MG | Torsional Angle | 30° |
This page is Carbide 2-Flute Medium Ball End Mill 30° B232X, part number B232X-1.
You can find the detail information about specifications and dimensions on part number B232X-1.
Configure
Basic Attributes
Type
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B232X-1.5 |
B232X-10 |
B232X-12 |
B232X-16 |
B232X-2 |
B232X-2.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) |
---|---|---|---|---|---|---|---|---|
28.87 € | 1 | Available | 8 Days | 0.75 | 3 | 50 | 6 | |
102.27 € | 1 | Available | 8 Days | 5 | 18 | 100 | 10 | |
138.87 € | 1 | Available | 8 Days | 6 | 22 | 110 | 12 | |
244.21 € | 1 | Available | 8 Days | 8 | 30 | 140 | 16 | |
39.34 € | 1 | Available | 8 Days | 1 | 4 | 60 | 6 | |
39.34 € | 1 | Available | 8 Days | 1.25 | 5 | 60 | 6 |