Manufacturer part number: TSCBT2-50-30
Brand: TRUSCO NAKAYAMA
Price: 134.87 €
Delivery time: 6 Days
Width: 50 mm
JAN Code: 4989999241778
Trusco Code: 437-4576
Mass: 1500 g
Amount Of Content: 1 Roll
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSCBT2-50-30
Product Type | Non-adhesive tape | Length(m) | 30 | Thickness(mm) | 2 |
---|---|---|---|---|---|
Specifications | Fix with wire, etc. | Heat Resistant Temperature(°C) | 900 | Operating Temperature Range(°C) | 800 |
Material | Ceramic Fiber 80-85%/Organic Fiber 15-20% | Amount Of Content | 1 Roll |